1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Go Zero Grinder Wood/Plastic Machining Set (Part Number)

GRINDER

Go Zero Grinder Wood/Plastic Machining Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 24,726.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The tapered (50 mm) high-speed cutter free-cuts, grinds, cuts and polishes.
· Allows you to perform heavy duty cutting with excellent visibility of the tip machining part.
· The tapered triangular frame fits easily in tight spaces.
· Can be used for high-efficiency cutting, polishing and grinding of delicately curved surfaces.
[Applications]
· For rough carving and sanding of wooden carvings, wooden products, etc.
· For groove cutting, precision cutting, etc., of wood and various types of boards
· For cutting wood, glass fiber and various types of plastic

Part Number
G50W SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,726.00

฿ 18,223.06

GRINDER 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Product Type Disc Grinder Grindstone diameter(φ/mm) 50 Number of load-free rotations(min-1) 15000
2 Layer Isolation Function Availability Available Power Supply(V) AC100 Power Consumption(W) 670
Rated Time(Minute) 30 3-Axis Composite Value(m/S2) <3.5 Dimensions (excluding handle)(mm) Width approx. 80 x total height approx. 350 x depth approx. 100
JAN Code 4518484888220 Trusco Code 758-3605 Accessory Wood Cutter "W50" x 2, Vortex Sander "S50" x 1, Disk Cloth Sander "DN50" x 1, Handle x 1, 13 x 17 mm Wrench x 1, 3 mm Hexagonal Wrench x 1, Hook Wrench x 1
Mass(g) 1.8