1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Go Zero Grinder Concrete/Metal Machining Set (Part Number)

GRINDER

Go Zero Grinder Concrete/Metal Machining Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 28,075.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The high-speed rotation of the tapered (50 mm) tip grinds, cuts and polishes concrete, metal, etc.
· The tapered tip is easy to see and makes it easy to follow curved crack lines in the surface of concrete (U-cut / V-cut.)
· A tapered frame and a small-diameter diamond cutter that fit easily into deep places.
· Can be used to grind delicately curved surfaces, make curved grooves and other general cutting work.
[Applications]
· For concrete external wall construction
· For repair work on building external walls
· For steel frame machining
· For metal mold machining

Part Number
G50C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 28,075.00

฿ 20,607.05

GRINDER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Disc Grinder Grindstone diameter(φ/mm) 50 Number of load-free rotations(min-1) 15000
2 Layer Isolation Function Availability Available Power Supply(V) AC100 Power Consumption(W) 670
Rated Time(Minute) 30 3-Axis Composite Value(m/S2) <3.5 Dimensions (excluding handle)(mm) Width approx. 80 x total height approx. 350 x depth approx. 100
JAN Code 4518484888114 Trusco Code 758-3591 Accessory U cut diamond deposited grinding disc "U50" 1 pc, V cut diamond deposited grinding disc "V50" 1 pc, fabric disc sander "DN50" 1 pc, handle 1 pc, 13 x 17 mm wrench 1 pc, 3 mm hexagonal wrench 1 pc, hook wrench 1 pc
Mass(g) 1.8