1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electro-Hydraulic Puncher (Multi-Action Type) Nseries (Part Number)

PUNCHER

Electro-Hydraulic Puncher (Multi-Action Type) Nseries
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 101,574.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 60 mm maximum depth model for drilling broad materials.
· High power motor with impact absorbing structure is adopted.
· Dual insulation.

Part Number
HPC-N186W SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 101,574.00

฿ 87,607.58

PUNCHER 1 Piece(s) 14 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Model Power Hydraulic Puncher Maximum Drilling Capacity (Stainless Steel)(mm) t4×φ20、t5×φ14 Maximum Drilling Capacity (Steel)(mm) t6×φ18
Arm Dimensions(mm) 60 Cord Length 5m Motor 710W
JAN Code 4580297700792 Trusco Code 491-6816 Mass(g) 11300
Features · The model with maximum depth of 60 mm for punching of materials with wide width. · High power motor with impact absorbing structure is adopted. · Doubly insulated. Dimensions 512×140×319mm Power Supply AC100V
Set content and accessories · Punch (round hole) 12 mm (base unit set) die SB (round hole) 12 mm (base unit set)· Grip · Workpiece stand · Tools · Case Number Contained In A Packet 1 unit