1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chisel Adapter (Part Number)

CHISEL ADAPTER

Chisel Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,498.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Light chipping, angle indexing, tile/mortar removal, concrete trenching, surface roughing work is made possible.
[Applications]
· The main unit of the Bosch SDS hammer drill is not equipped with a rotation stop mechanism so transmission of rotation movement can only be stopped with impact.

Part Number
MV200-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrder unit

฿ 4,498.59

CHISEL ADAPTER 1 Piece(s) 12 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Model Electric Hammer Drill Shank Shape SDS Plus Shank Total Length(mm) 138
JAN Code 3165140081276 Trusco Code 378-5530 Applicable Models GBH2-18E、GBH2-18RE、GBH2-22E、GBH2-22RE、GBH2-23E、GBH2-23RE、GBH2-23REA
Mass(g) 312 Order unit 1 pc.

Please check the type/dimensions/specifications of the part MV200-1 in the Chisel Adapter series.