1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Vibrator (Part Number)

VIBRATOR

Air Vibrator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,618.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Air vibrator available in various models that can be selected to suit the application.
· The vibrations obtained by the reciprocating motion of the piston prevents powder from adhering to the inside of hoppers, tanks and pipes.
[Applications]
· For the chemical, medicine and food industries.

Part Number
NLV-55
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 25,618.11

VIBRATOR 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Model Vibrator Working Pressure(MPa) 0.4 to 0.6 Air Feed Pressure(MPa) 0.4
Full height(mm) 196 Connection Dia. Rc3/8 Maximum External Dimensions(mm) 134
Trusco Code 753-3993 Set Content Hose nipple Frequency of Vibration(Hz) 41

Please check the type/dimensions/specifications of the part NLV-55 in the Air Vibrator series.