(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Case AM-10/AM-15

Aluminum Case AM-10/AM-15

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AM-10

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case / Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    415×290×100
  • Mass(g)
    1870
  • Effective inside dimensions (frontage x depth x height)(mm)
    390×250×85
  • Material
    Body: Aluminum / Surface: Polyethylene Sheet / Shoulder Belt: Nylon
  • JAN Code
    4905009145980
  • Trusco Code
    344-4066
  • Accessory
    Key: 2 pcs, Shoulder Belt
  • Number Contained In A Packet
    1 pc.
Part Number
AM-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 1,568.92

ALUMINUM CASE 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case / Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    415×290×100
  • Mass(g)
    1870
  • Effective inside dimensions (frontage x depth x height)(mm)
    390×250×85
  • Material
    Body: Aluminum / Surface: Polyethylene Sheet / Shoulder Belt: Nylon
  • JAN Code
    4905009145980
  • Trusco Code
    344-4066
  • Accessory
    Key: 2 pcs, Shoulder Belt
  • Number Contained In A Packet
    1 pc.

Product Description

[Features]
· Hard textured and durable aluminum tool case.
· A key is provided to lock the buckle.
· The interior is covered with urethane foam to protect the inner surfaces and the stored items from damage due to impact.
· Hard textured and durable aluminum tool case.

Specifications of AM-10

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Aluminum Case / Trunk
  • Case Size (Frontage x Depth x Height)(mm)
    415×290×100
  • Mass(g)
    1870
  • Effective inside dimensions (frontage x depth x height)(mm)
    390×250×85
  • Material
    Body: Aluminum / Surface: Polyethylene Sheet / Shoulder Belt: Nylon
  • JAN Code
    4905009145980
  • Trusco Code
    344-4066
  • Accessory
    Key: 2 pcs, Shoulder Belt
  • Number Contained In A Packet
    1 pc.
Part Number
AM-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 1,568.92

ALUMINUM CASE 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1