(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Pitch Minimum Fixed-Movable Partition Type

Super Pitch Minimum Fixed-Movable Partition Type

You can add up to 6 items to the comparison list.

Loading...

Specifications of PC-162-C

  • Case Size (Frontage x Depth x Height)(mm)
    165×95×30
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    157×76×26
  • JAN Code
    4963241003437
  • Trusco Code
    487-3114
Part Number
PC-162-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 112.00

RSR DARUMARUKUN 1 Piece(s) 13 Day(s)

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    165×95×30
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    157×76×26
  • JAN Code
    4963241003437
  • Trusco Code
    487-3114

Product Description

[Features]
· The body, lid and buckle are separate for excellent durability.
· It is ideal for small storage.
· Slim design for reduced snagging.
· It's given slit machining that makes it easy to open.
[Applications]
· Fine parts and stationery supplies can be stored.

Specifications of PC-162-C

  • Case Size (Frontage x Depth x Height)(mm)
    165×95×30
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    157×76×26
  • JAN Code
    4963241003437
  • Trusco Code
    487-3114
Part Number
PC-162-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 112.00

RSR DARUMARUKUN 1 Piece(s) 13 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1