(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

System flavor

System flavor

You can add up to 6 items to the comparison list.

Loading...

Specifications of FR-120-C

  • Case Size (Frontage x Depth x Height)(mm)
    114×75×30
  • Mass(g)
    50
  • Case color
    Clear
  • JAN Code
    4963241005424
  • Trusco Code
    487-2720
Part Number
FR-120-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 199.00

RSR DARUMARUKUN 1 Piece(s) 13 Day(s)

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    114×75×30
  • Mass(g)
    50
  • Case color
    Clear
  • JAN Code
    4963241005424
  • Trusco Code
    487-2720

Specifications of FR-120-C

  • Case Size (Frontage x Depth x Height)(mm)
    114×75×30
  • Mass(g)
    50
  • Case color
    Clear
  • JAN Code
    4963241005424
  • Trusco Code
    487-2720
Part Number
FR-120-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 199.00

RSR DARUMARUKUN 1 Piece(s) 13 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1