(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts Case - Fixed Partition Type (3 Squares)

Parts Case - Fixed Partition Type (3 Squares)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TPC-O53L

  • Case Size (Frontage x Depth x Height)(mm)
    178 × 120 × 60
  • Color
    Clear
  • JAN Code
    4989999432077
  • Trusco Code
    497-1621
  • Accessory
    Movable partitions: 2
Part Number
TPC-O53L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 216.67

TRC1 PARTS CASE 1 Piece(s) 1 Day(s)

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    178 × 120 × 60
  • Color
    Clear
  • JAN Code
    4989999432077
  • Trusco Code
    497-1621
  • Accessory
    Movable partitions: 2

Product Description

The vertical partition are fixed, but the horizontal partition plate can be moved.
[Features]
· The integrated buckle makes it easy to open and close.
[Applications]
· Organizing toolboxes and cabinets.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TPC-O53L

  • Case Size (Frontage x Depth x Height)(mm)
    178 × 120 × 60
  • Color
    Clear
  • JAN Code
    4989999432077
  • Trusco Code
    497-1621
  • Accessory
    Movable partitions: 2
Part Number
TPC-O53L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 216.67

TRC1 PARTS CASE 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Parts Case (Without Partitions) Deep Type Specifications
Image of deep type parts case (without partitions)

Image of deep type parts case (without partitions)

Fixed partitions type (3 squares)

Materials

  • Main body: polypropylene (PP)
  • Buckle: Shock-resistant copolymer

Manufacturing country

  • Japan

Accessories

  • Movable partitions: 2
Part NumberOuter dimensions (mm)
width × depth × height
Effective inner dimensions (mm)
width × depth × height
Number of squaresWeight
(g)
TPC-O53L178 × 120 × 60170 × 108 × 563150