(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HardPro Basket (HPB-37-DG)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The basket shown in the image is HPB-37-BE (Beige) model. Other available colors are Dark Gray and Dark Red.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HPB-37-DG
HPB-37-DR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Number Contained In A Packet

฿ 977.14

TOOL BOX 1 Piece(s) 31 Day(s) Dark gray 4967576128537 764-2385 1 pc.

฿ 977.14

TOOL BOX 1 Piece(s) 5 Day(s) Dark Red 4967576128551 764-2393 1 pc.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin-Made Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    485×382×293
  • Mass(g)
    1254
  • Effective inside dimensions (frontage x depth x height)(mm)
    399×303×279
  • Material
    Polypropylene (PP)
  • Capacity(L)
    37
  • Load Resistance(g)
    40000
  • Number Contained In A Packet
    1 pc.

Product Description

[Features]
· Suitable for storing and carrying tools.
· With stackable design, the basket does not cause hindrance even when working in narrow work spaces.
· Zigzag handle makes it comfortable to carry around.

Part Number
HPB-37-DG
HPB-37-DR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Number Contained In A Packet

฿ 977.14

TOOL BOX 1 Piece(s) 31 Day(s) Dark gray 4967576128537 764-2385 1 pc.

฿ 977.14

TOOL BOX 1 Piece(s) 5 Day(s) Dark Red 4967576128551 764-2393 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1