(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mr. Screw Jr B-170-C

Mr. Screw Jr B-170-C

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 247.47 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
B-170-C
BT-170-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
JAN Code Trusco Code

฿ 247.47

RSR DOCUTTE 1 Piece(s) 5 Day(s) 300 4963241002744 487-2495

฿ 301.34

RSR DOCUTTE 1 Piece(s) 6 Day(s) 350 4963241002737 487-2509

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    171×171×161
  • Case color
    Clear
  • Effective inside dimensions (frontage x depth x height)(mm)
    142×142×144

Product Description

[Features]
· Resistant to tension. A tough and durable handle.
· A removable lid which opens and closes simply with "one touch".
· Fits perfectly to the commercially available value pack.
· Specification: With Lid, Free Type, Cylinder Key Mounting Enabled (Sold Separately)
· Material: Polypropylene (PP)
[Applications]
· For storing screws and nails.
· Fits perfectly to the commercially available value pack.

Part Number
B-170-C
BT-170-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mass
(g)
JAN Code Trusco Code

฿ 247.47

RSR DOCUTTE 1 Piece(s) 5 Day(s) 300 4963241002744 487-2495

฿ 301.34

RSR DOCUTTE 1 Piece(s) 6 Day(s) 350 4963241002737 487-2509

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1