(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Box SR-530 Series

Super Box SR-530 Series

You can add up to 6 items to the comparison list.

Loading...

Specifications of SR-530-B

  • Case Size (Frontage x Depth x Height)(mm)
    530×253×220
  • Mass(g)
    2650
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    480×188×110
  • JAN Code
    4963241001686
  • Trusco Code
    484-2090
Part Number
SR-530-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,641.67

RSR DOCUTTE 1 Piece(s) 12 Day(s)

Basic Specifications

  • Case Size (Frontage x Depth x Height)(mm)
    530×253×220
  • Mass(g)
    2650
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    480×188×110
  • JAN Code
    4963241001686
  • Trusco Code
    484-2090

Product Description

[Features]
· Automobile bumper material with outstanding strength is used.
· Ideal for long tool and instrument storage.
· Outstanding storability.
· Specification: With Intermediate Tray, with Partition Plate 6 Units, Easy-Carry Wide Handle, Cylinder Key Mounting Enabled (Sold Separately)
[Material]
· Body: Automobile Bumper Material (PP)
· Buckle: Polycarbonate
[Applications]
· For tool storage.

Specifications of SR-530-B

  • Case Size (Frontage x Depth x Height)(mm)
    530×253×220
  • Mass(g)
    2650
  • Case color
    Blue
  • Effective inside dimensions (frontage x depth x height)(mm)
    480×188×110
  • JAN Code
    4963241001686
  • Trusco Code
    484-2090
Part Number
SR-530-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,641.67

RSR DOCUTTE 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1