(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Spray Can Holder YKHD-02

Magnetic Spray Can Holder YKHD-02

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of YKHD-02

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    1,100
  • Width(mm)
    405
  • Height(mm)
    134
  • Depth(mm)
    100
  • JAN Code
    4989433837529
  • Trusco Code
    483-6111
  • Main Body Material
    Steel/Resin
  • Specifications
    For EKW/SKX series roller cabinets.
  • 1
Part Number
YKHD-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,682.35

KTC IMPACT WRENCH HOLDER 1 Piece(s) 5 Day(s) 1

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    1,100
  • Width(mm)
    405
  • Height(mm)
    134
  • Depth(mm)
    100
  • JAN Code
    4989433837529
  • Trusco Code
    483-6111
  • Main Body Material
    Steel/Resin
  • Specifications
    For EKW/SKX series roller cabinets.
  • 1

Product Description

A holder for storing the spray cans of parts cleaners, lubricants, etc.
[Features]
· The holder can store 4 spray cans of diameter 76 mm or less and height 350 mm or less.
· Attach the holder to the side of cabinet and the like with the help of its strong magnets.
· The cans are easy to retrieve as the upper surface of the holder is tilted downwards at the front.
· Can store tall cans such as those of parts cleaners.
· Equipped with an anti-slip sheet to prevent the cans from falling and to muffle the sound generated when placing them in the holder.
· A user-friendly, product-friendly resin cover is attached on both sides of the holder.
[Applications]
· As an optional product for storage equipment.

Specifications of YKHD-02

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Tool holder, bag
  • Mass(g)
    1,100
  • Width(mm)
    405
  • Height(mm)
    134
  • Depth(mm)
    100
  • JAN Code
    4989433837529
  • Trusco Code
    483-6111
  • Main Body Material
    Steel/Resin
  • Specifications
    For EKW/SKX series roller cabinets.
  • 1
Part Number
YKHD-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,682.35

KTC IMPACT WRENCH HOLDER 1 Piece(s) 5 Day(s) 1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Magnetic Spray Can Holder - Specifications

YKHD-02 - External appearance

YKHD-02 - External appearance

YKHD-02 in use

YKHD-02 in use

YKHD-02 - Parts

YKHD-02 - Parts

YKHD-02 - Dimensional drawing

YKHD-02 - Dimensional drawing

Specifications

  • Weight: 1.1 kg
  • Size: W405 × D100 × H134 mm
  • Load capacity: 4 kg

Accessories

  • Mounting screws × 2
  • Mounting spacer × 2
  • Anti-slip sheet × 1

Features

  • The rear magnet is covered in rubber to protect the cabinet on which the holder is mounted from damage.
  • Use the provided mounting screws and spacers to fix the holder more firmly to the roller cabinet.
    (For Roller Cabinet EKW-1000 Series and SKX3000 Series)

Notes

  • Do not place more load than the specified load capacity.