(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Refrigerant flare joint, union (U-2-N)

Refrigerant flare joint, union (U-2-N)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
U-2-N
U-3-N
U-4-N
U-5-N
U-6-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connection Size JAN Code Trusco Code Mass
(g)

฿ 179.36

FBL1 REFRIGERATION FLARE 1 Piece(s) 12 Day(s) 1/4 Flare 4549123004091 758-7287 60.3

฿ 276.94

FBL1 REFRIGERATION FLARE 1 Piece(s) 12 Day(s) 3/8 Flare 4549123004114 758-7295 119.8

฿ 419.18

FBL1 REFRIGERATION FLARE 1 Piece(s) 14 Day(s) 1/2 Flare 4549123004138 758-7309 195.1

฿ 584.55

FBL1 REFRIGERATION FLARE 1 Piece(s) 12 Day(s) 5/8 Flare 4549123004152 758-7317 271.1

฿ 989.67

FBL1 REFRIGERATION FLARE 1 Piece(s) 19 Day(s) 3/4 Flare 4549123004176 758-7325 462

Basic Specifications

  • Product Type
    Freon Recovery Device Part
  • Normal Operating Pressure(MPa)
    4.3
  • Max Operating Pressure
    7.0MPa
  • Operating Temperature Range
    -20 to 150°C Without Frost
  • Material
    Nut: C3604, Body: C3604

Product Description

[Applications]
· For Refrigerant Piping

Part Number
U-2-N
U-3-N
U-4-N
U-5-N
U-6-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Connection Size JAN Code Trusco Code Mass
(g)

฿ 179.36

FBL1 REFRIGERATION FLARE 1 Piece(s) 12 Day(s) 1/4 Flare 4549123004091 758-7287 60.3

฿ 276.94

FBL1 REFRIGERATION FLARE 1 Piece(s) 12 Day(s) 3/8 Flare 4549123004114 758-7295 119.8

฿ 419.18

FBL1 REFRIGERATION FLARE 1 Piece(s) 14 Day(s) 1/2 Flare 4549123004138 758-7309 195.1

฿ 584.55

FBL1 REFRIGERATION FLARE 1 Piece(s) 12 Day(s) 5/8 Flare 4549123004152 758-7317 271.1

฿ 989.67

FBL1 REFRIGERATION FLARE 1 Piece(s) 19 Day(s) 3/4 Flare 4549123004176 758-7325 462

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1