(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyethylene Piping Tool for Water Distribution, PE Scraper, Target Pipe Size 50

Polyethylene Piping Tool for Water Distribution, PE Scraper, Target Pipe Size 50

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SSPES50

  • Product Type
    Scraper
  • Maximum Scrape Length(mm)
    55
  • Target pipe size
    50
  • JAN Code
    4989065109216
  • Trusco Code
    758-7465
  • Specifications
    Scrape Amount: Approx. 0.2 - 0.3 mm
  • Accessory
    Metal Cuttings Collection Case
  • Mass(kg)
    1.9
  • Amount Of Content
    1 unit
Part Number
SSPES50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,610.34

฿ 17,767.21

SPATULAS/SCRAPERS 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Scraper
  • Maximum Scrape Length(mm)
    55
  • Target pipe size
    50
  • JAN Code
    4989065109216
  • Trusco Code
    758-7465
  • Specifications
    Scrape Amount: Approx. 0.2 - 0.3 mm
  • Accessory
    Metal Cuttings Collection Case
  • Mass(kg)
    1.9
  • Amount Of Content
    1 unit

Product Description

[Features]
· Use with an electric drill for increased efficiency.
· Doesn't leave behind any shavings.
[Applications]
· For scraping polyethylene piping.

Specifications of SSPES50

  • Product Type
    Scraper
  • Maximum Scrape Length(mm)
    55
  • Target pipe size
    50
  • JAN Code
    4989065109216
  • Trusco Code
    758-7465
  • Specifications
    Scrape Amount: Approx. 0.2 - 0.3 mm
  • Accessory
    Metal Cuttings Collection Case
  • Mass(kg)
    1.9
  • Amount Of Content
    1 unit
Part Number
SSPES50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,610.34

฿ 17,767.21

SPATULAS/SCRAPERS 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1