(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Pliers (With Multi-Type Driver Function)

Water Pump Pliers (With Multi-Type Driver Function)

You can add up to 6 items to the comparison list.

Loading...

Specifications of GW250M

  • Maximum Opening(mm)
    52
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    250
  • Mass(g)
    290
  • Grippable Workpiece Dimensions(mm)
    Round ø6 to ø52, hexagon opposite side 5.5 to 50, maximum square opposite side 42
  • Small pan head screw holding part(mm)
    ø3 to ø 6.5
  • JAN Code
    4967521337229
  • Trusco Code
    483-6618
Part Number
GW250M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,039.00

SUT WATER PUMP PLIER 1 Piece(s) 12 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    52
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    250
  • Mass(g)
    290
  • Grippable Workpiece Dimensions(mm)
    Round ø6 to ø52, hexagon opposite side 5.5 to 50, maximum square opposite side 42
  • Small pan head screw holding part(mm)
    ø3 to ø 6.5
  • JAN Code
    4967521337229
  • Trusco Code
    483-6618

Product Description

[Features]
· Durable with 3 layer structure and there are no projection of pins.
· Round head screw removal function is incorporated into the gripping tip part.
· The driver is embedded in the shaft tip.
· Rubber pad is attached to prevent scratch on the accessory parts.
· A flathead screwdriver with a width of 7 mm and thickness of 1 mm is included.
[Applications]
· Used for various piping work and for general purposes.

Specifications of GW250M

  • Maximum Opening(mm)
    52
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    250
  • Mass(g)
    290
  • Grippable Workpiece Dimensions(mm)
    Round ø6 to ø52, hexagon opposite side 5.5 to 50, maximum square opposite side 42
  • Small pan head screw holding part(mm)
    ø3 to ø 6.5
  • JAN Code
    4967521337229
  • Trusco Code
    483-6618
Part Number
GW250M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,039.00

SUT WATER PUMP PLIER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1