(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flaring Tool Body (Eccentric Cone Type - New Refrigerant Compatible Product) (TF459W)

Flaring Tool Body (Eccentric Cone Type - New Refrigerant Compatible Product) (TF459W)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TF456WH
TF459W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Outer Diameter (inches) JAN Code Trusco Code Mass
(g)

฿ 4,029.00

FLARINGTOOL 1 Piece(s) 4 Day(s) 1/2 / 1/4 / 3/4 / 3/8 / 5/8 / 5/16 4967521247399 275-8946 1,600

฿ 4,122.00

FLARINGTOOL 1 Piece(s) 4 Day(s) 1/2 / 1/4 / 1/8 / 3/4 / 3/8 / 3/16 / 5/8 / 5/16 / 7/16 4967521036610 104-0332 1,700

Basic Specifications

  • Product Type
    Flaring Tool
  • Specifications
    For inch type
  • Notes
    · TF459W/TF459M sizes do not support new refrigerant.

Product Description

[Features]
· Clean processing with the eccentric type flare cone. Equipped with overload prevention mechanism to be used when flare processing is complete.
[Applications]
· For 45° flare processing mainly at the time of air conditioning and refrigerant piping using copper, aluminum and brass.

Part Number
TF456WH
TF459W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Outer Diameter (inches) JAN Code Trusco Code Mass
(g)

฿ 4,029.00

FLARINGTOOL 1 Piece(s) 4 Day(s) 1/2 / 1/4 / 3/4 / 3/8 / 5/8 / 5/16 4967521247399 275-8946 1,600

฿ 4,122.00

FLARINGTOOL 1 Piece(s) 4 Day(s) 1/2 / 1/4 / 1/8 / 3/4 / 3/8 / 3/16 / 5/8 / 5/16 / 7/16 4967521036610 104-0332 1,700

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1