(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tubing Tool Set (For Inch Size) (TSC420W)

Tubing Tool Set (For Inch Size) (TSC420W)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSC420W
TSC457W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Outer Diameter (inches) JAN Code Trusco Code Mass
(g)

฿ 7,472.28

SUT TUBING TOOL SET 1 Piece(s) 12 Day(s) 1/2 / 1/4 / 1/8 / 3/4 / 3/8 / 3/16 / 5/8 / 5/16 / 7/16 4967521036887 178-1171 2,200

฿ 5,458.44

SUT TUBING TOOL SET 1 Piece(s) 12 Day(s) 1/2 / 1/4 / 3/8 / 3/16 / 5/8 / 5/16 / 7/16 4967521036900 178-1162 1,900

Basic Specifications

  • Set Content
    · Flaring tool (standard type) / tube cutter (TC105) with knife for chamfering / steel case
  • Specifications
    For inch type

Product Description

[Features]
· Suitable for most of the sizes in both inches and millimeters.
[Applications]
· For 45° flare processing mainly at the time of hydraulic piping using copper, aluminum and brass.

Part Number
TSC420W
TSC457W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Outer Diameter (inches) JAN Code Trusco Code Mass
(g)

฿ 7,472.28

SUT TUBING TOOL SET 1 Piece(s) 12 Day(s) 1/2 / 1/4 / 1/8 / 3/4 / 3/8 / 3/16 / 5/8 / 5/16 / 7/16 4967521036887 178-1171 2,200

฿ 5,458.44

SUT TUBING TOOL SET 1 Piece(s) 12 Day(s) 1/2 / 1/4 / 3/8 / 3/16 / 5/8 / 5/16 / 7/16 4967521036900 178-1162 1,900

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1