(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HPC-65B |
HPC-85B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output (kN) |
Size (mm) |
Mass (kg) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 103,021.99 ฿ 80,903.17 |
DI01 RECHARGEABLE CABLE CUTTER | 1 Piece(s) | 19 Day(s) | 64 | 500×240×89 | 6.6 | 764-0919 | ||
฿ 123,394.49 ฿ 96,469.81 |
DI01 RECHARGEABLE CABLE CUTTER | 1 Piece(s) | 19 Day(s) | 100 | 643×275×100 | 11.7 | 764-0935 |
Part Number |
---|
HPC-65B |
HPC-85B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output (kN) |
Size (mm) |
Mass (kg) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 103,021.99 ฿ 80,903.17 |
DI01 RECHARGEABLE CABLE CUTTER | 1 Piece(s) | 19 Day(s) | 64 | 500×240×89 | 6.6 | 764-0919 | ||
฿ 123,394.49 ฿ 96,469.81 |
DI01 RECHARGEABLE CABLE CUTTER | 1 Piece(s) | 19 Day(s) | 100 | 643×275×100 | 11.7 | 764-0935 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?