(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Bolt Cutter

Insulation Bolt Cutter

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 2820VBC

  • Overall Length(mm)
    630
  • Cutting Capacity (mm800 Nmm²)(mm)
    9
  • Cutting Capacity (1,600 Nmm²)(mm)
    7
  • JAN Code
    7314150121915
  • Trusco Code
    438-0231
  • Mass(g)
    3100
Part Number
2820VBC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 20,689.00

฿ 16,743.61

BAC INSULATED BOLT CUTTER 1 Piece(s) 12 Day(s)

Basic Specifications

  • Overall Length(mm)
    630
  • Cutting Capacity (mm800 Nmm²)(mm)
    9
  • Cutting Capacity (1,600 Nmm²)(mm)
    7
  • JAN Code
    7314150121915
  • Trusco Code
    438-0231
  • Mass(g)
    3100

Product Description

[Features]
· 1,000 V insulation specification.
· The product conforms to the European Standard EN60900.
· Includes a safety sign for visually confirming safety.
· Withstand voltage tested.

Specifications of 2820VBC

  • Overall Length(mm)
    630
  • Cutting Capacity (mm800 Nmm²)(mm)
    9
  • Cutting Capacity (1,600 Nmm²)(mm)
    7
  • JAN Code
    7314150121915
  • Trusco Code
    438-0231
  • Mass(g)
    3100
Part Number
2820VBC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 20,689.00

฿ 16,743.61

BAC INSULATED BOLT CUTTER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1