(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Pliers (TZP-150)

Insulation Pliers (TZP-150)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • The 1,000 V insulation specification is only for the handle.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TZP-150
TZP-175
TZP-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,558.00

INSULATION TOOLS 1 Piece(s) Same day 160 4989999374568 762-3372 200

฿ 1,695.00

TRC1 INSULATION TOOLS 1 Piece(s) 1 Day(s) 180 4989999374575 762-3381 280

฿ 1,790.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 200 4989999374582 762-3399 350

Basic Specifications

  • Cutting Capacity (Hard Wire)(mm)
    1.6

Product Description

[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· The handle has safety sign specifications that allow visual safety confirmation.
· Standard pliers suitable for electrical construction work, etc.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TZP-150
TZP-175
TZP-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,558.00

INSULATION TOOLS 1 Piece(s) Same day 160 4989999374568 762-3372 200

฿ 1,695.00

TRC1 INSULATION TOOLS 1 Piece(s) 1 Day(s) 180 4989999374575 762-3381 280

฿ 1,790.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 200 4989999374582 762-3399 350

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification.
●IEC60900 standard product.
●Safety can be seen in the handle part, safety sign specification that can be checked.

Specification

●Cutting Performance(mm) Hard Wire:1.6
●SPQ(piece):5

Warning

●1000V insulation specification is only for the handle part.