(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Switchable Slotted Screwdriver (with Magnet)

Insulation Switchable Slotted Screwdriver (with Magnet)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 141.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TZDS-30
TZDS-35
TZDS-40
TZDS-55
TZDS-65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width
(mm)
JAN Code Trusco Code Mass
(g)

฿ 141.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 3 4989999375954 762-4620 12

฿ 145.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 3.5 4989999375961 762-4638 12

฿ 174.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 4 4989999375978 762-4646 14

฿ 206.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 5.5 4989999375985 762-4654 26

฿ 270.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 6.5 4989999375992 762-4662 20

Basic Specifications

  • Tip standards
    Flathead (-)
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    150
  • Overall Length(mm)
    220
  • Applicable Standards
    IEC60900
  • shank diameter(mm)
    9
  • Magnet
    Available
  • Note
    Shaft has received hardening surface treatment.
  • Material
    Special Steel (SVCM+)
  • Notes
    1000 V insulation function is for handle area and red cover area of shaft section only.

Product Description

[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· The grip has an ergonomic design, providing an easy grip and comfortable fit.
[Applications]
· Suitable for the construction of electric and communication equipment, etc.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TZDS-30
TZDS-35
TZDS-40
TZDS-55
TZDS-65
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width
(mm)
JAN Code Trusco Code Mass
(g)

฿ 141.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 3 4989999375954 762-4620 12

฿ 145.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 3.5 4989999375961 762-4638 12

฿ 174.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 4 4989999375978 762-4646 14

฿ 206.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 5.5 4989999375985 762-4654 26

฿ 270.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 6.5 4989999375992 762-4662 20

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification. 
●IEC60900 standard product.
●The grip adopts ergonomic design, ease of grip and fit is achieved.

Usage

●Suitable for work such as electric and communication facility construction.

Specification

●Shaft Length(mm):150
●Total Length(mm):220
●SPQ(piece):10
●Shaft part is entirely quenched.
●Blade Edge: With magnet

Warning

●1000V insulation function is only for the handle and the red cover of the shaft.