(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Screwdriver (TZD-0-60)

Insulation Screwdriver (TZD-0-60)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • 1000 V insulation function is for handle area and red cover area of shaft section only.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TZD-0-60
TZD-1-80
TZD-2-100
TZD-2.5-75
TZD-3-100
TZD-3-150
TZD-4-100
TZD-5.5-125
TZD-6.5-150
TZD-8-175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width
(mm)
Shaft length
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 224.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.0 - 60 130 4989999374902 762-3712 20

฿ 270.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.1 - 80 180 4989999374919 762-3721 59

฿ 369.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.2 - 100 210 4989999374926 762-3739 91

฿ 169.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) Flathead (-) - 2.5 75 145 4989999374841 762-3658 20

฿ 219.00

INSULATION TOOLS 1 Piece(s) 12 Day(s) Flathead (-) - 3 100 170 4989999374858 762-3666 23

฿ 515.00

INSULATION TOOLS 1 Piece(s) 12 Day(s) Phillips (+) No.3 - 150 272 4989999374933 762-3747 165

฿ 286.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) Flathead (-) - 4 100 200 4989999374865 762-3674 59

฿ 353.00

TRC1 INSULATION TOOLS 1 Piece(s) 1 Day(s) Flathead (-) - 5.5 125 225 4989999374872 762-3682 77

฿ 480.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) Flathead (-) - 6.5 150 260 4989999374889 762-3691 113

฿ 545.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) Flathead (-) - 8 175 297 4989999374896 762-3704 175

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Magnet
    Available
  • Note
    Shaft has received hardening surface treatment.
  • Material
    Special Steel (SVCM+)

Product Description

[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· Uses an ergonomic grip design.
· Equipped with a safety sign.
[Applications]
· Suitable for the construction of electric and communication equipment, etc.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TZD-0-60
TZD-1-80
TZD-2-100
TZD-2.5-75
TZD-3-100
TZD-3-150
TZD-4-100
TZD-5.5-125
TZD-6.5-150
TZD-8-175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width
(mm)
Shaft length
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 224.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.0 - 60 130 4989999374902 762-3712 20

฿ 270.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.1 - 80 180 4989999374919 762-3721 59

฿ 369.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) Phillips (+) No.2 - 100 210 4989999374926 762-3739 91

฿ 169.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) Flathead (-) - 2.5 75 145 4989999374841 762-3658 20

฿ 219.00

INSULATION TOOLS 1 Piece(s) 12 Day(s) Flathead (-) - 3 100 170 4989999374858 762-3666 23

฿ 515.00

INSULATION TOOLS 1 Piece(s) 12 Day(s) Phillips (+) No.3 - 150 272 4989999374933 762-3747 165

฿ 286.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) Flathead (-) - 4 100 200 4989999374865 762-3674 59

฿ 353.00

TRC1 INSULATION TOOLS 1 Piece(s) 1 Day(s) Flathead (-) - 5.5 125 225 4989999374872 762-3682 77

฿ 480.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) Flathead (-) - 6.5 150 260 4989999374889 762-3691 113

฿ 545.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) Flathead (-) - 8 175 297 4989999374896 762-3704 175

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification.
●IEC60900 standard product.
●Grip design based on ergonomics was adopted.
●With safety sign.

Usage

●Suitable for work such as electric and communication facility construction.

Specification

●SPQ(piece):10
●Shaft part is entirely quenched. 
●Blade Edge: With magnet

Warning

●1000V insulation function is only for the handle and the red cover of the shaft.