(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Nut Screwdriver (TZND-5)

Insulated Nut Screwdriver (TZND-5)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • 1000 V insulation function is for handle area and red cover area of shaft section only.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TZND-5
TZND-6
TZND-7
TZND-8
TZND-9
TZND-10
TZND-11
TZND-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip two-sided width size
(mm)
JAN Code Trusco Code Mass
(g)

฿ 348.00

INSULATION TOOLS 1 Piece(s) 10 Day(s) 5 4989999374957 762-3763 115

฿ 434.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 6 4989999374964 762-3771 118

฿ 467.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 7 4989999374971 762-3780 123

฿ 505.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 8 4989999374988 762-3798 126

฿ 541.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 9 4989999374995 762-3801 128

฿ 574.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 10 4989999375121 762-3810 133

฿ 608.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 11 4989999375138 762-3828 153

฿ 643.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 12 4989999375145 762-3836 157

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    125
  • Overall Length(mm)
    235
  • Material
    Vanadium Steel, Tempered Shaft

Product Description

[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· Uses an ergonomic grip design.
· Equipped with a safety sign.
[Applications]
· Suitable for the construction of electric and communication equipment, etc.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TZND-5
TZND-6
TZND-7
TZND-8
TZND-9
TZND-10
TZND-11
TZND-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip two-sided width size
(mm)
JAN Code Trusco Code Mass
(g)

฿ 348.00

INSULATION TOOLS 1 Piece(s) 10 Day(s) 5 4989999374957 762-3763 115

฿ 434.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 6 4989999374964 762-3771 118

฿ 467.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 7 4989999374971 762-3780 123

฿ 505.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 8 4989999374988 762-3798 126

฿ 541.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 9 4989999374995 762-3801 128

฿ 574.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 10 4989999375121 762-3810 133

฿ 608.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 11 4989999375138 762-3828 153

฿ 643.00

INSULATION TOOLS 1 Piece(s) 1 Day(s) 12 4989999375145 762-3836 157

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1000V insulation specification. 
●IEC60900 standard product.
●Grip design based on ergonomics was adopted. 
●With safety sign.

Usage

●Suitable for work such as electric and communication facility construction.

Specification

●Shaft Length(mm):125
●Total Length(mm):235
●SPQ(piece):10
●Shaft part is entirely quenched.

Warning

●1000V insulation function is only for the handle and the red cover of the shaft.