(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIY Wedge【2 Pieces Per Package】

DIY Wedge

You can add up to 6 items to the comparison list.

Loading...

Specifications of 00447

  • Product Type
    Parts
  • Overall Length(mm)
    40
  • JAN Code
    4962819004470
  • Trusco Code
    752-0875
  • Mass(g)
    15
  • Product Name
    Extra large DOGYU DIY wedge
Part Number
00447
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 143.23

DOG1 WEDGES 1 Pack(s)

2 Pieces Per Package

31 Day(s)

Basic Specifications

  • Product Type
    Parts
  • Overall Length(mm)
    40
  • JAN Code
    4962819004470
  • Trusco Code
    752-0875
  • Mass(g)
    15
  • Product Name
    Extra large DOGYU DIY wedge

Product Description

[Features]
· It is pointed toward the hammering tip and is machined to make it hard to remove and easy to expand, making it very effective.
[Applications]
· To prevent removal of the head part of products with wooden handles.

Specifications of 00447

  • Product Type
    Parts
  • Overall Length(mm)
    40
  • JAN Code
    4962819004470
  • Trusco Code
    752-0875
  • Mass(g)
    15
  • Product Name
    Extra large DOGYU DIY wedge
Part Number
00447
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 143.23

DOG1 WEDGES 1 Pack(s)

2 Pieces Per Package

31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1