(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
00202 |
00203 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Nominal | JAN Code | Trusco Code | Mass (g) |
Product Name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 967.04 |
DOG HAMMERS FOR ELECTRIC WORK | 1 Piece(s) | 31 Day(s) | 23×22 | 107 | Fine Tip Model | 4962819002025 | 471-7091 | 370 | DOGYU Short Hammer Sharp Tip Type 210 mm | ||
฿ 983.31 |
DOG HAMMERS FOR ELECTRIC WORK | 1 Piece(s) | 31 Day(s) | 25×22 | 75 | Octagonal | 4962819002032 | 471-7104 | 475 | DOGYU Short Hammer Octagonal Type 210 mm |
[Features]
· It has a compact size that snugly fits inside the nail bag.
· It comes with a anti-fall cord installation hole.
Part Number |
---|
00202 |
00203 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head (diameter) (mm) |
Head (length) (mm) |
Nominal | JAN Code | Trusco Code | Mass (g) |
Product Name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 967.04 |
DOG HAMMERS FOR ELECTRIC WORK | 1 Piece(s) | 31 Day(s) | 23×22 | 107 | Fine Tip Model | 4962819002025 | 471-7091 | 370 | DOGYU Short Hammer Sharp Tip Type 210 mm | ||
฿ 983.31 |
DOG HAMMERS FOR ELECTRIC WORK | 1 Piece(s) | 31 Day(s) | 25×22 | 75 | Octagonal | 4962819002032 | 471-7104 | 475 | DOGYU Short Hammer Octagonal Type 210 mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?