(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Handle Tinsmith Hammer

Pipe Handle Tinsmith Hammer

You can add up to 6 items to the comparison list.

Loading...

Specifications of 00660

  • Product Type
    Hammer for Sheet Metal
  • Head (diameter)(mm)
    19
  • Head (length)(mm)
    102
  • Overall Length(mm)
    340
  • JAN Code
    4962819006603
  • Trusco Code
    471-7155
  • Mass(g)
    420
  • Product Name
    DOGYU Pipe handle tinsmith hammer 18 mm
Part Number
00660
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,123.55

DOG BALL PIN HAMMER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Hammer for Sheet Metal
  • Head (diameter)(mm)
    19
  • Head (length)(mm)
    102
  • Overall Length(mm)
    340
  • JAN Code
    4962819006603
  • Trusco Code
    471-7155
  • Mass(g)
    420
  • Product Name
    DOGYU Pipe handle tinsmith hammer 18 mm

Product Description

[Features]
· Tough due to its use of a pipe handle.
[Applications]
· It is idea for sheet metal machining.

Specifications of 00660

  • Product Type
    Hammer for Sheet Metal
  • Head (diameter)(mm)
    19
  • Head (length)(mm)
    102
  • Overall Length(mm)
    340
  • JAN Code
    4962819006603
  • Trusco Code
    471-7155
  • Mass(g)
    420
  • Product Name
    DOGYU Pipe handle tinsmith hammer 18 mm
Part Number
00660
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,123.55

DOG BALL PIN HAMMER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1