(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simplex Hammer TPE (Black)/Plastic (Red)

Simplex Hammer TPE (Black)/Plastic (Red)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,903.31 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3026.030
3026.040
3026.060
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Product Name

฿ 1,903.31

HER SIMPLEX HAMMER 1 Piece(s) 31 Day(s) 30 90 300 481-7729 345 Halder simplex hammer, rubber (black) and plastic (red), head diameter 30 mm

฿ 2,580.34

HER SIMPLEX HAMMER 1 Piece(s) 31 Day(s) 40 110 330 481-7737 640 Halder simplex hammer, rubber (black) and plastic (red), head diameter 40 mm

฿ 4,699.46

HER SIMPLEX HAMMER 1 Piece(s) 19 Day(s) 60 145 405 481-7753 1500 Halder simplex hammer, rubber (black) and plastic (red), head diameter 60 mm

Basic Specifications

Product Description

[Features]
· This is a hammer that combines medium-hard rubber with somewhat hard plastic.
· It is ideal for outdoor construction of paving stones and body working of automobiles.
· When tightening the bolt, please ensure that torque is kept at the default value.
· This is a hammer that combines soft rubber and a medium-hard polyethylene insert.
· The insert and handle are easy to exchange because they are all fixed with a single bolt.
· You can choose and exchange the one that is suitable to your application from 8 insert types.
· This is a hammer with a structure that is unmatched in the world having received a patent in Germany in 1938.

Part Number
3026.030
3026.040
3026.060
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)
Product Name

฿ 1,903.31

HER SIMPLEX HAMMER 1 Piece(s) 31 Day(s) 30 90 300 481-7729 345 Halder simplex hammer, rubber (black) and plastic (red), head diameter 30 mm

฿ 2,580.34

HER SIMPLEX HAMMER 1 Piece(s) 31 Day(s) 40 110 330 481-7737 640 Halder simplex hammer, rubber (black) and plastic (red), head diameter 40 mm

฿ 4,699.46

HER SIMPLEX HAMMER 1 Piece(s) 19 Day(s) 60 145 405 481-7753 1500 Halder simplex hammer, rubber (black) and plastic (red), head diameter 60 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1