(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Pipe Cutter, Overall Length 250 mm / 300 mm (182-10)

Chain Pipe Cutter, Overall Length 250 mm / 300 mm (182-10)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
182-10
182-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 3,782.19

GAP1 PLIER 1 Piece(s) 31 Day(s) 250 8430890053220 752-1162 800 1 pc.

฿ 4,073.05

GAP1 PLIER 1 Piece(s) 31 Day(s) 300 8430890054227 752-1171 1020 1 pc.

Basic Specifications

  • Product Category
    Pliers
  • Grippable Tube O.D.(mm)
    15~75
  • Chain Length(mm)
    380
  • Product Name
    GRIP-ON Chain Pipe Cutter
  • Number Contained In A Packet
    1 pc.

Product Description

High-quality special chain pipe cutter for sheet metal, made in Spain.
[Features]
· You can choose from 2 sizes of overall lengths, 250 mm and 300 mm, according to the application.
· The epoxy resin coating is 10 times more resistant to corrosion compared to nickel plating.
· The ratchet mechanism makes it possible to cut pipes smoothly and with little effort.
[Applications]
· Perfect to use when cutting pipes, etc.

Part Number
182-10
182-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 3,782.19

GAP1 PLIER 1 Piece(s) 31 Day(s) 250 8430890053220 752-1162 800 1 pc.

฿ 4,073.05

GAP1 PLIER 1 Piece(s) 31 Day(s) 300 8430890054227 752-1171 1020 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1