(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Grip Pliers, Overall Length 135 To 300 mm

Straight Grip Pliers, Overall Length 135 To 300 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Do not attach to change the shape of the work.
  • From :
    ฿ 814.64 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
112-05
112-07
112-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Maximum Opening
(mm)
JAN Code Trusco Code Product Name Mass
(g)
Number Contained In A Packet

฿ 814.64

GAP1 PLIER 1 Piece(s) 31 Day(s) 135 30 8430890007223 760-7024 GRIP-ON Straight Grip Pliers 135 mm 180 1 pc.

฿ 1,051.52

GAP1 PLIER 1 Piece(s) 31 Day(s) 190 42 8430890008220 760-7032 GRIP-ON Straight Grip Pliers 190 mm 390 1 pc.

฿ 1,188.04

GAP1 PLIER 1 Piece(s) 31 Day(s) 235 63 8430890009227 760-7041 GRIP-ON Straight Grip Pliers 235 mm 650 1 pc.

Basic Specifications

  • Product Category
    Pliers
  • Number Contained In A Packet
    1 pc.

Product Description

Special high-quality grip pliers for sheet metal, made in Spain.
[Features]
· The epoxy resin coating is 10 times more resistant to corrosion compared to nickel plating.
· The tip shape has a straight specification.
· Available in 4 sizes of maximum openings: 30, 42, 63 and 75 mm.
· The material is forged steel, with an epoxy resin finish.
[Applications]
· Can be used for sheet metal and welding.

Part Number
112-05
112-07
112-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Maximum Opening
(mm)
JAN Code Trusco Code Product Name Mass
(g)
Number Contained In A Packet

฿ 814.64

GAP1 PLIER 1 Piece(s) 31 Day(s) 135 30 8430890007223 760-7024 GRIP-ON Straight Grip Pliers 135 mm 180 1 pc.

฿ 1,051.52

GAP1 PLIER 1 Piece(s) 31 Day(s) 190 42 8430890008220 760-7032 GRIP-ON Straight Grip Pliers 190 mm 390 1 pc.

฿ 1,188.04

GAP1 PLIER 1 Piece(s) 31 Day(s) 235 63 8430890009227 760-7041 GRIP-ON Straight Grip Pliers 235 mm 650 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1