(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch® Titanium-Coat Cutter PRO (S-Size Auto-Lock Type, Upholstery-Use)

Scotch® Titanium-Coat Cutter PRO (S-Size Auto-Lock Type, Upholstery-Use)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TI-DSC

  • Product Type
    カッターナイフ
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.4
  • Overall Length(mm)
    140
  • Mass(g)
    42
  • JAN Code
    4549395179954
  • Trusco Code
    495-7491
  • Specifications
    Blade Folding Cap with Clip
  • 適合替刃
    TI-CRS5、TI-CRS10
  • Ordering Unit
    1 pc.
Part Number
TI-DSC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 258.00

KNIFE 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    カッターナイフ
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.4
  • Overall Length(mm)
    140
  • Mass(g)
    42
  • JAN Code
    4549395179954
  • Trusco Code
    495-7491
  • Specifications
    Blade Folding Cap with Clip
  • 適合替刃
    TI-CRS5、TI-CRS10
  • Ordering Unit
    1 pc.

Product Description

[Features]
· The visual attraction and visibility of the blade has been improved by using a gold color.
· Paper and other materials can be cut with less force due to an improved sharpening process that creates a sharper edge.
· It is a 3D grip with thickness and shape that make it easy to grip even while wearing gloves.
· Double the sharpness of conventional products through a super hard titanium alloy (TiN) coating that is four times harder than carbon tool steel blades. (* 3M Japan test results. Compared with a general cutter blade.)

Specifications of TI-DSC

  • Product Type
    カッターナイフ
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.4
  • Overall Length(mm)
    140
  • Mass(g)
    42
  • JAN Code
    4549395179954
  • Trusco Code
    495-7491
  • Specifications
    Blade Folding Cap with Clip
  • 適合替刃
    TI-CRS5、TI-CRS10
  • Ordering Unit
    1 pc.
Part Number
TI-DSC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 258.00

KNIFE 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1