- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Scotch® Titanium-Coat Cutter (S-Size Auto-Lock Type)
Specifications of TI-CHS
-
- Product Type
- カッターナイフ
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.4
-
- Overall Length(mm)
- 140
-
- Material and Finish
- Main Body/Cap: ABS Resin; Slider: POM; Grip: TPE; Chamber: Stainless Steel; Blade: Carbon Tool Steel, Extra Hard Titanium Coating
-
- Mass(g)
- 42
-
- JAN Code
- 4548623902814
-
- Trusco Code
- 434-2291
-
- Specifications
- S size
-
- 適合替刃
- TI-CRS5、TI-CRS10
-
- Ordering Unit
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering Unit |
|
฿ 205.00
|
CUTTER KNIFE
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Product Type
- カッターナイフ
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.4
-
- Overall Length(mm)
- 140
-
- Material and Finish
- Main Body/Cap: ABS Resin; Slider: POM; Grip: TPE; Chamber: Stainless Steel; Blade: Carbon Tool Steel, Extra Hard Titanium Coating
-
- Mass(g)
- 42
-
- JAN Code
- 4548623902814
-
- Trusco Code
- 434-2291
-
- Specifications
- S size
-
- 適合替刃
- TI-CRS5、TI-CRS10
-
- Ordering Unit
- 1 pc.
Product Description
[Applications]
· Double the sharpness of conventional products through a super hard titanium alloy (TiN) coating that is four times harder than carbon tool steel blades. (* 3M Japan test results. Compared with a general cutter blade.)
· The visual attraction and visibility of the blade has been improved by using a gold color.
· Paperandother materials can be cut due to an improved sharpening process that creates a sharper edge.
· This has a 3-dimensional shaped design for a secure grasp using 3 different grasping methods, recommended in elementary school textbooks and the like. Slip-resistant structure due to the vertically pasted rubber.
· To highlight the risk presented by the blade, the visual attraction and identification have been enhanced using a gold colored blade in a hard white case.
Specifications of TI-CHS
-
- Product Type
- カッターナイフ
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.4
-
- Overall Length(mm)
- 140
-
- Material and Finish
- Main Body/Cap: ABS Resin; Slider: POM; Grip: TPE; Chamber: Stainless Steel; Blade: Carbon Tool Steel, Extra Hard Titanium Coating
-
- Mass(g)
- 42
-
- JAN Code
- 4548623902814
-
- Trusco Code
- 434-2291
-
- Specifications
- S size
-
- 適合替刃
- TI-CRS5、TI-CRS10
-
- Ordering Unit
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering Unit |
|
฿ 205.00
|
CUTTER KNIFE
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?