- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Scotch® Titanium-Coat Cutter PRO (L-Size Screw-Lock Type)
Specifications of TI-DLD
-
- Product Type
- カッターナイフ
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 165
-
- Mass(g)
- 89
-
- JAN Code
- 4549395179978
-
- Trusco Code
- 495-7474
-
- Specifications
- With 5 mm Diameter Strap Hole
-
- 適合替刃
- TI-CRL5、TI-CRL10
-
- Ordering Unit
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering Unit |
|
฿ 343.00
|
KNIFE
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- カッターナイフ
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 165
-
- Mass(g)
- 89
-
- JAN Code
- 4549395179978
-
- Trusco Code
- 495-7474
-
- Specifications
- With 5 mm Diameter Strap Hole
-
- 適合替刃
- TI-CRL5、TI-CRL10
-
- Ordering Unit
- 1 pc.
Product Description
[Features]
· The visual attraction and visibility of the blade has been improved by using a gold color.
· Paper and other materials can be cut due to an improved sharpening process that creates a sharper edge.
· It is a 3D grip with thickness and shape that make it easy to grip even while wearing gloves.
· Double the sharpness of conventional products through a super hard titanium alloy (TiN) coating that is four times harder than carbon tool steel blades. (* 3MJapan test results. Compared with a general cutter blade.)
Specifications of TI-DLD
-
- Product Type
- カッターナイフ
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 165
-
- Mass(g)
- 89
-
- JAN Code
- 4549395179978
-
- Trusco Code
- 495-7474
-
- Specifications
- With 5 mm Diameter Strap Hole
-
- 適合替刃
- TI-CRL5、TI-CRL10
-
- Ordering Unit
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering Unit |
|
฿ 343.00
|
KNIFE
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?