(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch® Titanium-Coat Cutter Spare Blade (L-Size Auto-Lock Type)

Scotch® Titanium-Coat Cutter Spare Blade (L-Size Auto-Lock Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TI-CRL5

  • Product Type
    カッターナイフ
  • Main body, Spare Blade
    Replacement Blade
  • Material and Finish
    Carbon Tool + High Hardness Titanium Coating
  • Blade Length(mm)
    80
  • Blade Width(mm)
    9
  • Mass(g)
    50
  • JAN Code
    4548623902845
  • Trusco Code
    434-2305
  • Specifications
    Blade Replacement for L Size, 5 pc pack
  • Conforming main body
    TI-CHL
  • Ordering Unit
    1 Box (5 sheets)
Part Number
TI-CRL5
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Ordering Unit

฿ 211.73

CUTTER KNIFE 1 Pack(s)

5 Pieces Per Package

1 Day(s) 1 Box (5 sheets)

Basic Specifications

  • Product Type
    カッターナイフ
  • Main body, Spare Blade
    Replacement Blade
  • Material and Finish
    Carbon Tool + High Hardness Titanium Coating
  • Blade Length(mm)
    80
  • Blade Width(mm)
    9
  • Mass(g)
    50
  • JAN Code
    4548623902845
  • Trusco Code
    434-2305
  • Specifications
    Blade Replacement for L Size, 5 pc pack
  • Conforming main body
    TI-CHL
  • Ordering Unit
    1 Box (5 sheets)

Product Description

[Features]
· Double the sharpness of conventional products through a super hard titanium alloy (TiN) coating that is four times harder than alloy tool steel blades. (* 3M Japan test results. Compared with a general cutter.)
[Applications]
· It can be used for cutting vinyl string, bands, cardboard boxes and paper (approx. A4 size), and unpacking parcels and envelopes.

Specifications of TI-CRL5

  • Product Type
    カッターナイフ
  • Main body, Spare Blade
    Replacement Blade
  • Material and Finish
    Carbon Tool + High Hardness Titanium Coating
  • Blade Length(mm)
    80
  • Blade Width(mm)
    9
  • Mass(g)
    50
  • JAN Code
    4548623902845
  • Trusco Code
    434-2305
  • Specifications
    Blade Replacement for L Size, 5 pc pack
  • Conforming main body
    TI-CHL
  • Ordering Unit
    1 Box (5 sheets)
Part Number
TI-CRL5
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Ordering Unit

฿ 211.73

CUTTER KNIFE 1 Pack(s)

5 Pieces Per Package

1 Day(s) 1 Box (5 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1