(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutter Replacement Blade: 10 Pieces (Titanium Coating)

Cutter Replacement Blade: 10 Pieces (Titanium Coating)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 387.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JB92A0314
JB96A0314
JB96LP0314
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco code Weight
(g)
Quantity per pack

฿ 387.49

JBL1 KNIFE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 752-1812 52.5/pack 1 pc. (10 pcs.)

฿ 436.90

JBL1 KNIFE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 752-1855 47.5/pack 1 pc. (10 pcs.)

฿ 436.90

JBL1 KNIFE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 752-1898 47.5/pack 1 pc. (10 pcs.)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.63
  • Specifications
    Dispenser pack design is convenient for storage
  • Quantity per pack
    1 pc. (10 pcs.)

Product Description

[Features]
· It has the appeal of long lifespan due to its high-carbon steel (1.25%) material.
· The tip blade part is titanium-coated, making ease of cutting that is at least 8 times greater compared to conventional products possible.

Part Number
JB92A0314
JB96A0314
JB96LP0314
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Trusco code Weight
(g)
Quantity per pack

฿ 387.49

JBL1 KNIFE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 752-1812 52.5/pack 1 pc. (10 pcs.)

฿ 436.90

JBL1 KNIFE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 752-1855 47.5/pack 1 pc. (10 pcs.)

฿ 436.90

JBL1 KNIFE 1 Pack(s)

10 Pieces Per Package

31 Day(s) 752-1898 47.5/pack 1 pc. (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1