(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Trimming Knife

Heavy Duty Trimming Knife

You can add up to 6 items to the comparison list.

Loading...

Specifications of JBIZ32525

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145
Part Number
JBIZ32525
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 784.53

JBL1 KNIFE 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145

Product Description

[Features]
· Has a sense of weight in spite of its slim body, giving it a feeling of substance in your hand. The dead weight of the main body helps deliver excellent sharpness.

Specifications of JBIZ32525

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    145
Part Number
JBIZ32525
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 784.53

JBL1 KNIFE 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1