(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper A-Type Cutter Replacement Blade, Stainless Steel Blade【5 Pieces Per Package】

Hyper A-Type Cutter Replacement Blade, Stainless Steel Blade

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of SSB5K

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • JAN Code
    4901165300669
  • Trusco Code
    495-7431
  • Material (blade part)
    High carbon stainless steel (SSB5K only, others are alloy tool steel)
  • Mass(g)
    28
Part Number
SSB5K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 92.83

CUTTER KNIVES 1 Pack(s)

5 Pieces Per Package

10 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • JAN Code
    4901165300669
  • Trusco Code
    495-7431
  • Material (blade part)
    High carbon stainless steel (SSB5K only, others are alloy tool steel)
  • Mass(g)
    28

Product Description

[Features]
· A replacement blade made from rust-resistant stainless steel materials that can be used even in wet places
[Applications]
· Workplaces in and around water, etc.

Specifications of SSB5K

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • JAN Code
    4901165300669
  • Trusco Code
    495-7431
  • Material (blade part)
    High carbon stainless steel (SSB5K only, others are alloy tool steel)
  • Mass(g)
    28
Part Number
SSB5K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 92.83

CUTTER KNIVES 1 Pack(s)

5 Pieces Per Package

10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Trusco codePart numberNumber per box
(sheet)
Number per pack
(box)
Mass
(g)
495-7431SSB5K52028