(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bond-Free PRO

Bond-Free PRO

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SE-265F

  • Overall Length(mm)
    265
  • Blade Length(mm)
    115
  • Blade thickness(mm)
    3.8
  • JAN Code
    4962069035033
  • Trusco Code
    474-2621
  • Specifications
    Scissors (for crafts)
  • Mass(g)
    195
  • Number Contained In A Packet
    1 pc.
Part Number
SE-265F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 3,120.44

HGH SCISSORS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Overall Length(mm)
    265
  • Blade Length(mm)
    115
  • Blade thickness(mm)
    3.8
  • JAN Code
    4962069035033
  • Trusco Code
    474-2621
  • Specifications
    Scissors (for crafts)
  • Mass(g)
    195
  • Number Contained In A Packet
    1 pc.

Product Description

[Features]
· Rust-resistant high carbon stainless steel.
· The whole surface of the blade has been coated with a micro fluorine film.
· Reduces the stickiness of adhesive tape, glue, etc.
· Ideal for rubber burr removal in the interior design industry.
· It is made of the highest grade stainless steel and the whole body is fluorine coated.
· Japan-produced high carbon stainless steel and micro fluorine coating film.

Specifications of SE-265F

  • Overall Length(mm)
    265
  • Blade Length(mm)
    115
  • Blade thickness(mm)
    3.8
  • JAN Code
    4962069035033
  • Trusco Code
    474-2621
  • Specifications
    Scissors (for crafts)
  • Mass(g)
    195
  • Number Contained In A Packet
    1 pc.
Part Number
SE-265F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Number Contained In A Packet

฿ 3,120.44

HGH SCISSORS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1