(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Cutter

Wire Cutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of W-D88

  • Overall Length(mm)
    193
  • Cutting Capacity: Wire(mm)
    φ5
  • Cutting Capacity: Others(mm)
    Iron wire ø4, hard wire φ2.5
  • Mass(g)
    255
  • JAN Code
    4962537205906
  • Trusco Code
    760-8861
  • Accessory
    With Spring
  • Function
    With Automatic Open Feature
Part Number
W-D88
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,909.69

KIB1 BOWDEN CABLE CUTTER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Overall Length(mm)
    193
  • Cutting Capacity: Wire(mm)
    φ5
  • Cutting Capacity: Others(mm)
    Iron wire ø4, hard wire φ2.5
  • Mass(g)
    255
  • JAN Code
    4962537205906
  • Trusco Code
    760-8861
  • Accessory
    With Spring
  • Function
    With Automatic Open Feature

Product Description

[Features]
· Cuts without fraying the wire.
· The forged blade and ideal blade angle provide characteristically sharp cutting performance.
· Has an auto-opening feature that causes the cutter to open when grasped.
[Applications]
· For cutting wire, wire materials, etc.

Specifications of W-D88

  • Overall Length(mm)
    193
  • Cutting Capacity: Wire(mm)
    φ5
  • Cutting Capacity: Others(mm)
    Iron wire ø4, hard wire φ2.5
  • Mass(g)
    255
  • JAN Code
    4962537205906
  • Trusco Code
    760-8861
  • Accessory
    With Spring
  • Function
    With Automatic Open Feature
Part Number
W-D88
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,909.69

KIB1 BOWDEN CABLE CUTTER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1