(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Raceway Cutter For Raceways & Ducts

Raceway Cutter For Raceways & Ducts

You can add up to 6 items to the comparison list.

Loading...

Specifications of D-91

  • Cutting Capacity(mm)
    W40 x H30 x T1.6 (Raceway) W40 x H30 x T2.0 (Duct)
  • Compatible Replacement Blades
    D91-1 (Movable Blade), D91-2 (Fixed Blade)
  • Notes
    Can cut stainless steel angles.
  • JAN Code
    4960408012400
  • Trusco Code
    759-7321
  • Mass(g)
    7100
  • Total Length(mm)
    740
  • Material
    Blade: SKD, Heat-treated steel pipe
  • Specifications
    Special Servo Mechanism
Part Number
D-91
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 31,523.33

MKB1 RACEWAYCUTTER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Cutting Capacity(mm)
    W40 x H30 x T1.6 (Raceway) W40 x H30 x T2.0 (Duct)
  • Compatible Replacement Blades
    D91-1 (Movable Blade), D91-2 (Fixed Blade)
  • Notes
    Can cut stainless steel angles.
  • JAN Code
    4960408012400
  • Trusco Code
    759-7321
  • Mass(g)
    7100
  • Total Length(mm)
    740
  • Material
    Blade: SKD, Heat-treated steel pipe
  • Specifications
    Special Servo Mechanism

Product Description

[Features]
· A manual single-stroke cutter that helps you work faster without generating sparks, noise, burrs or dust.
· Weighing a light 7.1 kg, it is easy to bring with you on site.
[Applications]
· For cutting raceways and duct channels.

Specifications of D-91

  • Cutting Capacity(mm)
    W40 x H30 x T1.6 (Raceway) W40 x H30 x T2.0 (Duct)
  • Compatible Replacement Blades
    D91-1 (Movable Blade), D91-2 (Fixed Blade)
  • Notes
    Can cut stainless steel angles.
  • JAN Code
    4960408012400
  • Trusco Code
    759-7321
  • Mass(g)
    7100
  • Total Length(mm)
    740
  • Material
    Blade: SKD, Heat-treated steel pipe
  • Specifications
    Special Servo Mechanism
Part Number
D-91
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 31,523.33

MKB1 RACEWAYCUTTER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1