(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tone Socket Wrench Set (Hex Type)

Tone Socket Wrench Set (Hex Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of S20830P

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • JAN Code
    4953488301786
  • Trusco Code
    470-0015
  • Mass(g)
    350
  • Set Content 1
    11 (points)
  • Socket Contents
    Hex: 5.5, 6, 7, 8, 10, 12, 13, 14
  • Handle Contents
    Compact short ratchet handle (RH2CHS), extension bar (EX20-75H, 75 mm), ball joint (BJ20)
Part Number
S20830P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,998.69

TNE HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • JAN Code
    4953488301786
  • Trusco Code
    470-0015
  • Mass(g)
    350
  • Set Content 1
    11 (points)
  • Socket Contents
    Hex: 5.5, 6, 7, 8, 10, 12, 13, 14
  • Handle Contents
    Compact short ratchet handle (RH2CHS), extension bar (EX20-75H, 75 mm), ball joint (BJ20)

Product Description

[Features]
· This is a socket wrench set having a square drive of 6.35 mm that is convenient for use in narrow places.
· It has an easy-to-use hold mechanism.

Specifications of S20830P

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • JAN Code
    4953488301786
  • Trusco Code
    470-0015
  • Mass(g)
    350
  • Set Content 1
    11 (points)
  • Socket Contents
    Hex: 5.5, 6, 7, 8, 10, 12, 13, 14
  • Handle Contents
    Compact short ratchet handle (RH2CHS), extension bar (EX20-75H, 75 mm), ball joint (BJ20)
Part Number
S20830P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,998.69

TNE HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1