(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Import Tool Set 62 Pieces

Import Tool Set 62 Pieces

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of TIT62S-BK

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    540 × 230 × 290
  • Set Content(Point)
    62
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    23500
  • Color
    Matte Black
  • JAN Code
    4989999378245
  • Trusco Code
    767-2136
  • Set Content
    HAZET Socket Wrench (Hexagon Type, Square Drive 12.7 mm) x 5, HAZET Socket Wrench (Double Hex Type x 12.7 mm) x 9, HAZET Ratchet Handle (Quick Release Type, Square Drive 12.7 mm) x 1, HAZET Spinner Handle (Square Drive 12.7 mm) x 1, HAZET Extension Bar (Square Drive 12.7 mm) x 1, HAZET T-Shaped Slide Handle (Square Drive 12.7 mm) x 1, HAZET Double-Ended Wrench x 7, HAZET Double-Ended Offset Wrench (75-degree deep offset) x 6, KNIPEX Longnose Pliers (160 mm) x 1, KNIPEX Twin Force Nippers (180 mm) x 1, KNIPEX Water Pump Pliers (Quick Set 250 mm) x 1, KNIPEX Powerful Pliers (200 mm) x 1, Wera Phillips Screwdriver x 3, Wera Flathead Screwdriver x 3, BAHCO Monkey Wrench (308 mm) x 1, PB Swiss Ball Tools - Long Ball Hex Wrench Set x 1, PB Swiss Tools - Recoilless Combination Hammer (35 mm) x 1, HAZET Switchable Gear Wrench (Combination Type) x 10, PB Swiss Tools - Chisel (Flat, 18 mm x 165 mm) x 1, HAZET Hexagon Socket (Square Drive 12.7 mm) x 7
Part Number
TIT62S-BK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 131,846.00

฿ 90,723.23

TRC1 TOOL SET 1 Piece(s) 14 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    540 × 230 × 290
  • Set Content(Point)
    62
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    23500
  • Color
    Matte Black
  • JAN Code
    4989999378245
  • Trusco Code
    767-2136
  • Set Content
    HAZET Socket Wrench (Hexagon Type, Square Drive 12.7 mm) x 5, HAZET Socket Wrench (Double Hex Type x 12.7 mm) x 9, HAZET Ratchet Handle (Quick Release Type, Square Drive 12.7 mm) x 1, HAZET Spinner Handle (Square Drive 12.7 mm) x 1, HAZET Extension Bar (Square Drive 12.7 mm) x 1, HAZET T-Shaped Slide Handle (Square Drive 12.7 mm) x 1, HAZET Double-Ended Wrench x 7, HAZET Double-Ended Offset Wrench (75-degree deep offset) x 6, KNIPEX Longnose Pliers (160 mm) x 1, KNIPEX Twin Force Nippers (180 mm) x 1, KNIPEX Water Pump Pliers (Quick Set 250 mm) x 1, KNIPEX Powerful Pliers (200 mm) x 1, Wera Phillips Screwdriver x 3, Wera Flathead Screwdriver x 3, BAHCO Monkey Wrench (308 mm) x 1, PB Swiss Ball Tools - Long Ball Hex Wrench Set x 1, PB Swiss Tools - Recoilless Combination Hammer (35 mm) x 1, HAZET Switchable Gear Wrench (Combination Type) x 10, PB Swiss Tools - Chisel (Flat, 18 mm x 165 mm) x 1, HAZET Hexagon Socket (Square Drive 12.7 mm) x 7

Product Description

[Features]
· It is a set of highest grade tools that includes carefully selected tools made by the world's top brands in each tool category.
· Achieves safety and functionality that enhance work efficiency as well as a beautiful design and sense of quality.
· A top-level set of tools for professionals who are very mindful of their own work and tools.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TIT62S-BK

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Case Size (Frontage x Depth x Height)(mm)
    540 × 230 × 290
  • Set Content(Point)
    62
  • Insertion Angle(mm)
    12.7
  • Mass(g)
    23500
  • Color
    Matte Black
  • JAN Code
    4989999378245
  • Trusco Code
    767-2136
  • Set Content
    HAZET Socket Wrench (Hexagon Type, Square Drive 12.7 mm) x 5, HAZET Socket Wrench (Double Hex Type x 12.7 mm) x 9, HAZET Ratchet Handle (Quick Release Type, Square Drive 12.7 mm) x 1, HAZET Spinner Handle (Square Drive 12.7 mm) x 1, HAZET Extension Bar (Square Drive 12.7 mm) x 1, HAZET T-Shaped Slide Handle (Square Drive 12.7 mm) x 1, HAZET Double-Ended Wrench x 7, HAZET Double-Ended Offset Wrench (75-degree deep offset) x 6, KNIPEX Longnose Pliers (160 mm) x 1, KNIPEX Twin Force Nippers (180 mm) x 1, KNIPEX Water Pump Pliers (Quick Set 250 mm) x 1, KNIPEX Powerful Pliers (200 mm) x 1, Wera Phillips Screwdriver x 3, Wera Flathead Screwdriver x 3, BAHCO Monkey Wrench (308 mm) x 1, PB Swiss Ball Tools - Long Ball Hex Wrench Set x 1, PB Swiss Tools - Recoilless Combination Hammer (35 mm) x 1, HAZET Switchable Gear Wrench (Combination Type) x 10, PB Swiss Tools - Chisel (Flat, 18 mm x 165 mm) x 1, HAZET Hexagon Socket (Square Drive 12.7 mm) x 7
Part Number
TIT62S-BK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 131,846.00

฿ 90,723.23

TRC1 TOOL SET 1 Piece(s) 14 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1