1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital tachometer option (Part Number)

Digital tachometer option
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 648.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
There are contact adapters and extension photoelectric probes.
Please choose the one that best suits your needs.

Part Number
RM-10
RM-11
TAPE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Measuring method JAN Code Trusco Code JAN code Trusco code Weight (g) Material 1 Depth (mm) Height (mm) Width (mm) Type details Product Name Specifications Material Mass
(g)
Ordering Unit

฿ 2,093.00

CUS VIBROMETER ROTATION METER 1 Piece(s) 10 Day(s) OtherContact-type4983621940015756-7421--------Contact AdapterUsed by making contact with the articles to be measured.ABS Resin1031 pc.

฿ 2,964.00

CUS VIBROMETER ROTATION METER 1 Piece(s) 14 Day(s) TachometerContact / Non-Contact Type4983621940022756-7430--------Extension Electric ProbeConvenient for measuring when items to be measured are separated from one anotherABS Resin491 pc.

฿ 648.08

CUS MEASURING TOOL 1 Piece(s) 45 Day(s) Other---4983621940046786-37485.000Vinyl100.390Reflective Tape-----

Loading...

  1. 1