(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
There are contact adapters and extension photoelectric probes.
Please choose the one that best suits your needs.
Part Number |
---|
TAPE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Measuring method | JAN Code | Trusco Code | JAN code | Trusco code | Weight (g) | Material 1 | Depth (mm) | Height (mm) | Width (mm) | Type details | Product Name | Specifications | Material | Mass (g) | Ordering Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 648.08 | CUS MEASURING TOOL | 1 Piece(s) | 45 Day(s) | Other | - | - | - | 4983621940046 | 786-3748 | 5.000 | Vinyl | 10 | 0.3 | 90 | Reflective Tape | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part TAPE in the Digital tachometer option series.
Part Number |
---|
RM-10 |
RM-11 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Product Type | Measuring method | JAN Code | Trusco Code | JAN code | Trusco code | Weight (g) | Material 1 | Depth (mm) | Height (mm) | Width (mm) | Type details | Product Name | Specifications | Material | Mass (g) | Ordering Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,093.00 | 1 Piece(s) | 10 Day(s) | Other | Contact-type | 4983621940015 | 756-7421 | - | - | - | - | - | - | - | - | Contact Adapter | Used by making contact with the articles to be measured. | ABS Resin | 103 | 1 pc. | ||
฿ 2,964.00 | 1 Piece(s) | 14 Day(s) | Tachometer | Contact / Non-Contact Type | 4983621940022 | 756-7430 | - | - | - | - | - | - | - | - | Extension Electric Probe | Convenient for measuring when items to be measured are separated from one another | ABS Resin | 49 | 1 pc. |
How can we improve?
How can we improve?