1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Residual Chlorine Analyzer (Part Number)

CHLORINE METER

Residual Chlorine Analyzer
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 25,831.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It can be used to measure residual chlorine in water of factories, buildings, pools, etc.
· Residual chlorine is detected by DPD method.
· Can save 150 measurement results and check them with callup function.
· Waterproof specification (IPX4-compliant) that can be used securely in wet areas.
· With an auto power off function to reduce battery consumption.
[Applications]
· Measure residual chlorine in the water of buildings, apartments, public facilities, factories, pools, and other living environments.

Features

●Can save 150 measurement results and can be checked by its call function.

Usage

●Measurement of residual chlorine in water in living environment such as buildings, condominiums, public facilities, factories, pools, etc.

Specification

●Measuring Range(mg/L):0.00 to 5.00
●Resolution (mg/L):0.01
●Measurement Wavelength(nm):525
●Water Inspection Volume(ml):10
●SPQ(piece):1
●Measurement Type: Free Residual Chlorine, Total Residual Chlorine
●Power Supply: AAA Dry Battery x 4(sold separately)
●Container Protection Class: IPX 4(when bottled)

Accessories

●50 dosage of DPD reagent for free residual chlorine (DPD-1), 50 dosage of DPD reagent for total residual chlorine (DPD-4), Distilled water 50ml, 3 pieces of test bottle, Measuring cup, Cloth for cleaning and Storage case
Part Number
FTC-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 25,831.67

฿ 19,180.01

CHLORINE METER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Chlorine meter Measuring Range(mg/L) 0.00~5.00 Application Water quality research
Water-based characteristics Residual chlorine measurement Width(mm) 70 Depth(mm) 65
Height(mm) 135 Resolution (mg/l) 0.01 Measurement accuracy ±(0.04mg/L)/0.00~2.00mg/L、±(0.16mg/L)/2.01~5.00mg/L
Measurement wavelength(nm) 525 JAN Code 4983621990096 Trusco Code 481-0384
Power Supply AAA Batteries x 4 (Sold Separately) Light Source LED Test Water Quantity 10ml
Data memory 150 Measuring method DPD Type Mass(g) 170
Accessory DPD reagent for free residual chlorine (DPD-1) 50 batches, DPD reagent for total residual chlorine (DPD-4) 50 batches, 50 ml distilled water, 3 test bottles, measuring cup, cleaning cloth, storage case Measurement Type Free Residual Chlorine, Total Residual Chlorine Degree of protection for enclosure IPX4 (With bolt fixed)
Material ABS Resin

Please check the type/dimensions/specifications of the part FTC-01 in the Residual Chlorine Analyzer series.