1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Residual Chlorine Analyzer DPD Test Bottle (Part Number)

CHLORINE METER

Residual Chlorine Analyzer DPD Test Bottle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 461.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· DPD test bottle for residual chlorine.
[Applications]
· Measure residual chlorine in the water of buildings, apartments, public facilities, factories, pools, and other living environments

Features

●Can save 150 measurement results and can be checked by its call function.

Usage

●Measurement of residual chlorine in water in living environment such as buildings, condominiums, public facilities, factories, pools, etc.

Specification

●Comments:Test Bottle for Residual Chlorine
●SPQ(box):100
●Measurement Type: Free Residual Chlorine, Total Residual Chlorine
●Power Supply: AAA Dry Battery x 4(sold separately)
●Container Protection Class: IPX 4(when bottled)

Accessories

●50 dosage of DPD reagent for free residual chlorine (DPD-1), 50 dosage of DPD reagent for total residual chlorine (DPD-4), Distilled water 50ml, 3 pieces of test bottle, Measuring cup, Cloth for cleaning and Storage case
Part Number
DPD-B01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 461.67

CHLORINE METER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Accessories Application Water quality research Water-based characteristics Residual chlorine measurement
Abstract Test Bottle for Residual Chlorine JAN Code 4983621990126 Trusco Code 481-0341
Mass(g) 20

Please check the type/dimensions/specifications of the part DPD-B01 in the Residual Chlorine Analyzer DPD Test Bottle series.