1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Adapter for Wind Velocity/Air Amount Meter (Wind Velocity/Air Amount/Temperature) (Part Number)

CUS DIGITAL WIND SPEED METER

Dedicated Adapter for Wind Velocity/Air Amount Meter (Wind Velocity/Air Amount/Temperature)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,047.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An air flow measurement adapter for WS-05
· A set of square/round models (2-piece set) that can be utilized by application.
[Applications]
· For Measuring Wind Speeds and Wind Levels at Work Sites

Part Number
WS-05C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,047.14

฿ 12,594.40

CUS DIGITAL WIND SPEED METER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Anemometer Measurement items Wind Speed / Temperature / Air Amount Cross-Sectional Area(mm) 210 (round), 346 x 346 (square)
JAN Code 4983621270075 Trusco Code 481-0538 Mass(g) 2500
Material ABS Resin Content Square, round Accessory Soft Carrying Case