1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thermometer, 2-Channel Simultaneous Display (Part Number)

LIN DIGITAL THERMOMETER

Thermometer, 2-Channel Simultaneous Display
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,709.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Connect to the USB port of your PC with the dedicated cable (sold separately).
· Enables 2 channel input.
· It is equipped with a logger function for storage of 1,600 data items. (Data acquisition software sold separately)
· A wide range of probe types is also available.
[Applications]
· For food temperature control.
· For temperature management of mechanical facilities in factories.

 
Part Number
TC-3200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,709.86

LIN DIGITAL THERMOMETER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer Temperature Measuring Range(°C) -100~1300 Temperature minimal display(°C) 0.1
Power Supply One 9 V Layered Battery (006P) (Included) Width(mm) 60 Depth(mm) 33
Height(mm) 135 JAN Code 4582244540574 Trusco Code 485-5281
Mass(g) 200 Notes · Probe, dedicated retracting cable and software are sold separately.

Please check the type/dimensions/specifications of the part TC-3200 in the Thermometer, 2-Channel Simultaneous Display series.