1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermometer Extension Cord (Part Number)

CUS THERMO HYGROGRAPHS

Thermometer Extension Cord
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,186.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thermometer Extension Cord
[Features]
·Type K thermocouple sensor probe extension cable.
[Cord Length (m)]5

Part Number
LK-5000M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,186.00

CUS THERMO HYGROGRAPHS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Core temperature thermometer JAN Code 4983621550054 Trusco Code 756-7324
Mass(g) 112 Cord Length(m) 5