1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Temperature and humidity indicator (wireless type) (Part Number)

Thermometer-hygrometer

Temperature and humidity indicator (wireless type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 52,523.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Combine with the temperature sensor (sold separately) for a large display.
· Upper/lower limit alarm output is equipped as standard.
· Communication is possible from a line-of-sight distance of approximately 70 m.

Part Number
SK-M350R-TRH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 52,523.00

Thermometer-hygrometer 1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Product Type Temperature and Humidity Meter (External Sensor Type) Temperature Measuring Range(°C) -10.0~60.0 Temperature minimal display(°C) 0.1
Humidity Minimal Display(%RH) 0.1 Measured humidity range(%RH) 5.0~99.9 Width(mm) 360
Depth(mm) 85 Height(mm) 202 Power Supply AC 100 V 50/60 Hz 0.3 A (AC Adapter included)
Trusco Code 479-7035 JAN Code 4974425800476 Installation range(m) 70
Mass(g) 3700